Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Diaphragm-actuated pressure reducing valve with cartridge insert, D15S

Braukmann Diaphragm-actuated pressure reducing valve with cartridge insert, D15S

According EN 806-2 pressure reducing valves of this type protect household water installations against excessive pressure from the supply...

Product Description

According EN 806-2 pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

Technical Properties

Approvals
  • DVGW
  • WRAS approval up to 23 oC
  • KIWA (DN65 - DN100)
  • SVGW 
Medium type drinking water
Port connection flanges
Nominal pressure PN16
Media temp. limit

according to EN1567: 30 o

Body material ductile cast iron
Body finishing powder coating
Spring bonnet material ductile cast iron
Balanced seat design Yes
Additional Descriptions
  • LEAD FREE: Pb content of all materials less than 0.1 %
  • Inlet pressure balancing - no influence on outlet pressure by fluctuating inlet pressure
  • Patented cartridge solution for easy assembly and maintenance
  • Three cartridge inserts for all nominal widths make warehousing efficient
  • High corrosion resistance due to stainless steel cartridge and PA coating
  • The adjustment spring is not in contact with the drinking water
  • With inlet and outlet pressure gauge
  • Functionality and performance have been confirmed by an accelerated life test with over 400,000 cycles (requirement acc. to EN 1567: 200,000 cycles)
  • Conforms to BSEN 1567
  • All materials are UBA conform
  • ACS certified
Maximum inlet pressure 16 bar
Minimum pressure drop 1 bar
Max. media temperature 65 oC

Certifications and Awards

Related Material

Products

Product Type DN size
Port diameter
Outlet pressure
Flow capacity Kvs
With PN 16 flanged connections

D15S-50A
50 mm 2 inch 1.5 ... 7.5 bar 18

D15S-65A
65 mm 2 1/2 inch 1.5 ... 7.5 bar 49

D15S-80A
80 mm 3 inch 1.5 ... 7.5 bar 51

D15S-100A
100 mm 4 inch 1.5 ... 7.5 bar 56

D15S-150A
150 mm 6 inch 1.5 ... 8 bar 230

D15S-200A
200 mm 8 inch 1.5 ... 8 bar 255

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Extension flange DN125 Adapter flanges DN100 to DN125 Ductile iron, PN16 acc. ISO 7005-2 and EN 1092-2. Overall length with adapter flanges (without bolts) DN125 L=416mm, DVGW approved, including bolts and nuts and the seal disc. EXF125-A  

Spare Parts

Image Description Product Type Downloads
Valve insert complete for size DN50 0904175  
Valve insert complete for sizes DN65 - DN100 until 03/2020 D15S-SET-OT  
Valve insert complete for size DN65 - DN100 0904220  
Valve insert complete for sizes DN150 and DN200 0904139  
Set of seals complete for size DN50 0904176  
Set of seals complete for size DN65 - DN100 0904221  
Set of seals complete for sizes DN150 and DN200 0904140  
Pressure gauge, ranges 0 - 10 bar M39M-A10  
Pressure gauge, ranges 0 - 16 bar M39M-A16