Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

evohome, colour screen multi-zone controller with remote access

evohome, colour screen multi-zone controller with remote access

The high quality colour touch screen control can operate twelve separately time and temperature controlled zones plus a stored hot water system. Ea...

Product Description

The high quality colour touch screen control can operate twelve separately time and temperature controlled zones plus a stored hot water system. Each zone has its own full seven day programme with a range of overrides and One touch actions to make using the system fast and convenient.
The controller is part of the evohome room control system and therefore also equipped with the proven wireless RF (868 MHz) technology. This allows the majority of heating systems to be upgraded with a minimum of disruption and re-wiring.
Two important new products have been added to the system, the HR92 range of radiator controllers and a Remote gateway RFG100 that allow access to the system via Android and Apple smartphones. A control system for radiators, underfloor heating, zone and mixing valves or a mixture of heating types in home or office environment with optional control for boilers, heat pumps and stored hot water.
  • evohome controller for individual zoning control a single or up to 12 zones per controller
  • unrivalled comfort, control and energy saving
  • fully customisable to suit individual heating systems and lifestyles
  • remote connectivity allowing Smartphone control away from home
  • intuitive local language operating menu structure and user guided programming
  • large colour backlit touch screen display with easy to read zone and temperature information
  • modern design with exchangeable front covers in polished black, brushed metal and gloss white
  • improved and simplified binding operation to reduce installation time and cost
  • proven wireless communication (no disruption of interior decor, ideally suitable for existing homes)
  • adaptive heating control continually adapts to climate and system heat load thought the year
  • optimisation features calculates heat-up and cool-down time allowing programming of actual heating needs
  • evotouch is supplied with 2 rechargeable batteries AA 1,2V NiMH and a charging stand

Technical Properties

ErP Class VIII
More Information https://getconnected.honeywellhome.com

Certifications and Awards

Related Material

Products

Product Type Wiring connection
Language option
Central controller (spare/system builder). Controller only.

ATC928G2000
EN/NL

ATC928G2019
NL/FR

ATC928G2027
DE/ES/IT
Base pack (single zone chronotherm). Controller with BDR91 boiler relay, table stand with plug.

ATP921G2034
EU plug NL/FR

ATP921G2042
EU plug DE/ES/IT

ATP921G2080
UK plug EN
Connected pack (single zone with remote gateway). Controller with BDR91 boiler relay, remote gateway, table stand with plug.

ATP921R2100
EU plug NL/FR

ATP921R2118
EU plug DE/ES/IT
Connected OpenTherm pack (single zone OpenTherm with gateway). Controller with RF bridge, Remote gateway, table stand with plug.

ATP951M2118
EU plug NL/FR
Underfloor pack (multi-zone). Controller with HCE80, HRA80, table stand with plug.

ATP928G2074
EU plug NL/FR
4 Zone Base OpenTherm pack. Controller with RF bridge, 4x HR92WE, table stand with plug.

ATP954M2020
EU plug NL/FR
4 Zone Base pack. Controller with BDR91 relay, 4x HR92WE, table stand with plug.

ATP924G2010
EU plug NL/FR
4 Zone pack. Controller with 4x HR92, table stand with plug.

ATP924G2002
EU plug DE

Accessories and replacement parts

Radiator componenets

Image Description Product Type Downloads
Electronic radiator controller HR92WE  
Danfoss RAV/RAVL/RA EVA1-DANFOSS  
Adapter for Giacomini valves 3/8" and 1/2" (10 pieces in one pack) R453HY001  
M30x1,0 AOV30  

Stored hot water kit

Image Description Product Type Downloads
Additional parts to add stored hot water to the system. It contains a Strap on sensor, Insertion sensor, RF- transmitter and BDR91 relay for valve control. This pack does not contain an evo controller. ATF500DHW  

Accessories for evohome

Image Description Product Type Downloads
Table stand with power supply and EU power cord ATF100  
Table stand with power supply and UK power cord ATF200  
Wall pack with power supply ATF300  
3 interchangable front covers (polished black, brushed metal, high-gloss white) ATF400  

evohome components

Image Description Product Type Downloads
Underfloor heating 5 zone controller, relay output boiler (apply HRA80) HCE80R  
Underfloor heating 5 zone controller, analog output boiler (with antenna) HCC80  
Underfloor heating 5 zone controller, relay output boiler (with antenna) HCC80R  
Submodule as an extension module HCS80  
Room sensor HCF82  
Room sensor and setpoint adjustment HCW82  
Digital Room sensor/setpoint adjustment unit DTS92A1011  
Digital Room sensor/setpoint adjustment unit with ECO DTS92E1020  

Mixing valve components

Image Description Product Type Downloads
Digital Room sensor/setpoint adjustment unit with ECO DTS92E1020  
Mixing valve controller HM80  

Boiler control

Image Description Product Type Downloads
Boiler module R8810A1018  
Relay box BDR91A1000  
Relay box (1-off) with English and German literature R6660D1009  

Communication

Image Description Product Type Downloads
Internet gateway for smartphone or tablet RFG100  
Gateway Serial Interface HGS80  
Gateway Serial Interface (Tahoma Somfy) HGI80