You may be trying to access this site from a secured browser on the server. Please enable scripts and reload this page.
Turn on more accessible mode
Turn off more accessible mode
Skip Ribbon Commands
Skip to main content
Turn off Animations
Turn on Animations
English
Products
Home Comfort
Security and Awareness
Sensors
Automatic Bypass Valves
Thermostats, Timers for Homes
Zoning control
Radiator Valves and Thermostats
Braukmann Balancing and Pipeline Valves
Hydronic systems
Braukmann Boiler Room Valves
Metering
See all Home Comfort
Potable Water
Braukmann Pressure Reducing Valves
Braukmann Strainers, Filters, Filter Combinations, Residential/Industrial
Braukmann Domestic Water Centre
Braukmann Backflow Preventers and Check Valves
Braukmann Safety Valves/Groups, Thermostatic Mixing Valves, Residential/Industrial
Braukmann Control Valves, residential/industrial
Braukmann Water treatment
Metering
See all Potable Water
Combustion
Residential, Commercial
See all Combustion
Heating Control
Configurable Controllers
Actuators
Valves linear
Valves rotary
Sensors for Temperature, Sun, R.H., Air quality, Leakage
Thermostats for Buildings
Electrical products
See all Heating Control
Heating and district heating solutions
Heating/District heating with SMILE controller
See all Heating and district heating solutions
Industrial Cooling
Thermostatic Expansion Valves
Other cooling products
Accessories
See all Industrial Cooling
See all Products
Solutions
Braukmann Water Solutions
Protection of Water Systems
Drinking Water Protection
Drinking Water Filtration
Pressure reduction
Solutions for Industrial Applications
See all Protection of Water Systems
Protection of Heating Systems
Hydronic Balancing
Protecting the Heating System
See all Protection of Heating Systems
Drinking Water Hygiene
Drinking Water Protection
Thermal Disinfection of hot water
See all Drinking Water Hygiene
See all Braukmann Water Solutions
Smart Home Systems
Smart Home Platforms
Smart Home Radiator Thermostat
Smart Home Heating Controls
Smart Home System
Smart Home water leak and freeze detectors
Smart Home security solution
Security Solution
See all Smart Home security solution
Smart Home security cameras
See all Smart Home Systems
Energy Saving Solutions
Smart Home Radiator Thermostat
Heat Metering
Smart Home System
Smart Home zone control
Hydronic Balancing
Thermostatic radiator control
Heat Metering
Temperature Controls
Hydronic balancing and heating control in one valve
Continuous flow control for life - Thera-6 & V2000SX range
See all Energy Saving Solutions
Security Solutions
Smart Home water leak and freeze detectors
Smart Home security solution
Security Solution
See all Smart Home security solution
Smart Home security cameras
See all Security Solutions
Metering
Metering Software & Certificates
See all Metering
Home Solutions - France
See all Solutions
Product Documentation
Contact
Contact Us
Contact Us
See all Contact Us
About Us
About Us
See all About Us
Manufacturing Locations
Manufacturing Locations
See all Manufacturing Locations
See all Contact
Valve Sizing
Regions
Products
Solutions
Product Documentation
Contact
Valve Sizing
Home Comfort
Potable Water
Combustion
Heating Control
Heating and district heating solutions
Industrial Cooling
Security and Awareness
Sensors
Automatic Bypass Valves
Thermostats, Timers for Homes
Zoning control
Radiator Valves and Thermostats
Braukmann Balancing and Pipeline Valves
Hydronic systems
Braukmann Boiler Room Valves
Metering
See all Home Comfort
Braukmann Pressure Reducing Valves
Braukmann Strainers, Filters, Filter Combinations, Residential/Industrial
Braukmann Domestic Water Centre
Braukmann Backflow Preventers and Check Valves
Braukmann Safety Valves/Groups, Thermostatic Mixing Valves, Residential/Industrial
Braukmann Control Valves, residential/industrial
Braukmann Water treatment
Metering
See all Potable Water
Residential, Commercial
See all Combustion
Configurable Controllers
Actuators
Valves linear
Valves rotary
Sensors for Temperature, Sun, R.H., Air quality, Leakage
Thermostats for Buildings
Electrical products
See all Heating Control
Heating/District heating with SMILE controller
See all Heating and district heating solutions
Thermostatic Expansion Valves
Other cooling products
Accessories
See all Industrial Cooling
Braukmann Water Solutions
Smart Home Systems
Energy Saving Solutions
Security Solutions
Metering
Home Solutions - France
Protection of Water Systems
Protection of Heating Systems
Drinking Water Hygiene
Drinking Water Protection
Drinking Water Filtration
Pressure reduction
Solutions for Industrial Applications
Hydronic Balancing
Protecting the Heating System
Drinking Water Protection
Thermal Disinfection of hot water
See all Braukmann Water Solutions
Smart Home Platforms
Smart Home Radiator Thermostat
Smart Home Heating Controls
Smart Home System
Smart Home water leak and freeze detectors
Smart Home security solution
Smart Home security cameras
Security Solution
See all Smart Home Systems
Smart Home Radiator Thermostat
Heat Metering
Smart Home System
Smart Home zone control
Hydronic Balancing
Thermostatic radiator control
Heat Metering
Temperature Controls
Hydronic balancing and heating control in one valve
Continuous flow control for life - Thera-6 & V2000SX range
See all Energy Saving Solutions
Smart Home water leak and freeze detectors
Smart Home security solution
Smart Home security cameras
Security Solution
See all Security Solutions
Metering Software & Certificates
See all Metering
See all Home Solutions - France
Contact Us
About Us
Manufacturing Locations
Contact Us
See all Contact Us
About Us
See all About Us
Manufacturing Locations
See all Manufacturing Locations
Option 1
Products >
Home Comfort
>
Braukmann Balancing and Pipeline Valves
>
Braukmann Balancing Valves
>
Braukmann V5004T Kombi-QM Pressure Independent Balancing and Control Valve
>
M4410K1515
M4410K1515
M4410K1515
Actuator thermoelectric 0 - 10 V, 4.0 mm effective stroke, 100N, modulating
Print Page
Product Description
Technical Properties
Product Description
Electrical actuator for (radiator) valves with connection size M30 x 1,5. The actuator is supplied with the M44-VA10 adapter (closing dimension 11,5 mm). This suits the following valves:
V58xxA4, V58xxC4, VSO
V300, V2000
V2464, V2474
A separate adapter can be ordered (M44-VA50).With this adapter the actuator fits to the valves with closing dimension 10,5 mm.
Technical Properties
Protection class
IP54
Supply voltage
24 Vdc
Control input signal
0..10V=
Power loss action
stem extends
Stem force
100 N
Stroke
2.5 mm
Runtime
75 s
Cable length
optional: 1, 3 ,5 m
Required materials
check accessories
Additional Descriptions
Effective stroke for Honeywell valves 2,5 mm; maximum stroke 4 mm.