You may be trying to access this site from a secured browser on the server. Please enable scripts and reload this page.
Turn on more accessible mode
Turn off more accessible mode
Skip Ribbon Commands
Skip to main content
Turn off Animations
Turn on Animations
English
Products
Home Comfort
Sensors
Security and Awareness
Automatic Bypass Valves
Thermostats, Timers for Homes
Zoning control
Radiator Valves and Thermostats
Braukmann Balancing and Pipeline Valves
Hydronic systems
Braukmann Boiler Room Valves
Metering
See all Home Comfort
Potable Water
Braukmann Pressure Reducing Valves
Braukmann Strainers, Filters, Filter Combinations, Residential/Industrial
Braukmann Domestic Water Centre
Braukmann Backflow Preventers and Check Valves
Braukmann Safety Valves/Groups, Thermostatic Mixing Valves, Residential/Industrial
Braukmann Control Valves, residential/industrial
Braukmann Water treatment
Metering
See all Potable Water
Combustion
Residential, Commercial
See all Combustion
Heating Control
Configurable Controllers
Actuators
Valves linear
Valves rotary
Sensors for Temperature, Sun, R.H., Air quality, Leakage
Thermostats for Buildings
Electrical products
See all Heating Control
Heating and district heating solutions
Heating/District heating with SMILE controller
See all Heating and district heating solutions
Industrial Cooling
Thermostatic Expansion Valves
Other cooling products
Accessories
See all Industrial Cooling
See all Products
Solutions
Residential Heating
High Efficiency Boilers
Hybrid solutions
Decorative Fireplaces
Standard Efficiency Boilers
See all Residential Heating
Renewables
Heat Pump
microCHP
See all Renewables
Commercial Appliances
Commercial Boilers
Radiant heaters
Commercial cooking
Commercial dryers
See all Commercial Appliances
Aftermarket
Spare parts for the aftermarket
See all Aftermarket
Connected Solutions
Diagnostics for boilers, heat pumps and hybrids
See all Connected Solutions
Agriculture and Horticulture
Indirect Heaters
Direct Heaters
Oil Heaters
Circulation Fans
Accessories
Spare Parts
Applications
See all Agriculture and Horticulture
Product documentation
Contact
Contact OEM
Contact OEM
See all Contact OEM
Contact Ermaf
Contact Ermaf
See all Contact Ermaf
About OEM
About OEM
See all About OEM
See all Contact
Regions
Products
Solutions
Product documentation
Contact
Home Comfort
Potable Water
Combustion
Heating Control
Heating and district heating solutions
Industrial Cooling
Sensors
Security and Awareness
Automatic Bypass Valves
Thermostats, Timers for Homes
Zoning control
Radiator Valves and Thermostats
Braukmann Balancing and Pipeline Valves
Hydronic systems
Braukmann Boiler Room Valves
Metering
See all Home Comfort
Braukmann Pressure Reducing Valves
Braukmann Strainers, Filters, Filter Combinations, Residential/Industrial
Braukmann Domestic Water Centre
Braukmann Backflow Preventers and Check Valves
Braukmann Safety Valves/Groups, Thermostatic Mixing Valves, Residential/Industrial
Braukmann Control Valves, residential/industrial
Braukmann Water treatment
Metering
See all Potable Water
Residential, Commercial
See all Combustion
Configurable Controllers
Actuators
Valves linear
Valves rotary
Sensors for Temperature, Sun, R.H., Air quality, Leakage
Thermostats for Buildings
Electrical products
See all Heating Control
Heating/District heating with SMILE controller
See all Heating and district heating solutions
Thermostatic Expansion Valves
Other cooling products
Accessories
See all Industrial Cooling
Residential Heating
Renewables
Commercial Appliances
Aftermarket
Connected Solutions
Agriculture and Horticulture
High Efficiency Boilers
Hybrid solutions
Decorative Fireplaces
Standard Efficiency Boilers
See all Residential Heating
Heat Pump
microCHP
See all Renewables
Commercial Boilers
Radiant heaters
Commercial cooking
Commercial dryers
See all Commercial Appliances
Spare parts for the aftermarket
See all Aftermarket
Diagnostics for boilers, heat pumps and hybrids
See all Connected Solutions
Indirect Heaters
Direct Heaters
Oil Heaters
Circulation Fans
Accessories
Spare Parts
Applications
See all Agriculture and Horticulture
Contact OEM
Contact Ermaf
About OEM
Contact OEM
See all Contact OEM
Contact Ermaf
See all Contact Ermaf
About OEM
See all About OEM
Option 1
Products >
Home Comfort
>
Thermostats, Timers for Homes
>
Timers
>
Digital timer 230Vac SPST outputs, ST699/799
This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.
Digital timer 230Vac SPST outputs, ST699/799
Digital timer 230Vac SPST outputs, ST699/799
Electronic 2 zone timers with digital display and linked heating and hot water time programmes.
Print Page
View Products
Product Description
Technical Properties
Product Description
Electronic 2 zone timers with digital display and linked heating and hot water time programmes.
For hydronic central heating applications.
Technical Properties
Modes of operation
off/cont/twice/once
Time setting resolution
1 min. for clock, 10 min. for programmes
Programmed on/off periods per day
2
Approvals
CE
Control output
relays
Number of outputs for zones
2
Switch function/capacity
2 x SPST output 230Vac, 3 A resistive, 3 A inductive ratings
LED functions
indicate zone on/off
Earthing
double insulated
Housing (HxWxD)
100 mm | 100 mm | 38 mm
Protection class
IP20
Terminal max. wire size
1.5 mm
2
Power supply
230 Vac | 10 VA
Memory back-up
battery back-up maintains programmes and real time for 7 days
Product literature language
English
Additional Descriptions
ST699/799 time controls have built-up startup programme, temporary override facilities, and choice of AM/PM or 24-hour clock display. ST799 model has LCD backlighting.
Related Material
Technical
Images
Download All
|
Chrome Extension
d0024-08-doc-uk07r
Multilingual
DECLARATION OF CONFORMITY
Download
Download
View
Add to Binder
en0r8439uk07r
English
Specification Sheet
Download
Download
View
Add to Binder
en0r8440uk07r - Legacy Product Document
English
Specification Sheet
Download
Download
View
Add to Binder
Download All
|
Chrome Extension
st699uk07bwhres.tif
tif
Download
Download
Add to Binder
st699uk07colres.jpg
jpg
Download
Download
Add to Binder
Products
Product Type
Time program
Products
ST699B1002
1 day
ST799A1003
7 day