You may be trying to access this site from a secured browser on the server. Please enable scripts and reload this page.
Turn on more accessible mode
Turn off more accessible mode
Skip Ribbon Commands
Skip to main content
Turn off Animations
Turn on Animations
English
Solutions
Residential Heating
High Efficiency Boilers
Hybrid solutions
Decorative Fireplaces
Standard Efficiency Boilers
See all Residential Heating
Renewables
Heat Pump
microCHP
See all Renewables
Commercial Appliances
Commercial Boilers
Radiant heaters
Commercial cooking
Commercial dryers
See all Commercial Appliances
Aftermarket
Spare parts for the aftermarket
See all Aftermarket
Connected Solutions
Diagnostics for boilers, heat pumps and hybrids
See all Connected Solutions
Agriculture and Horticulture
Indirect Heaters
Direct Heaters
Oil Heaters
Circulation Fans
Accessories
Spare Parts
Applications
See all Agriculture and Horticulture
Product documentation
Contact
Contact OEM
Contact OEM
See all Contact OEM
Contact Ermaf
Contact Ermaf
See all Contact Ermaf
About OEM
About OEM
See all About OEM
See all Contact
Regions
Solutions
Product documentation
Contact
Residential Heating
Renewables
Commercial Appliances
Aftermarket
Connected Solutions
Agriculture and Horticulture
High Efficiency Boilers
Hybrid solutions
Decorative Fireplaces
Standard Efficiency Boilers
See all Residential Heating
Heat Pump
microCHP
See all Renewables
Commercial Boilers
Radiant heaters
Commercial cooking
Commercial dryers
See all Commercial Appliances
Spare parts for the aftermarket
See all Aftermarket
Diagnostics for boilers, heat pumps and hybrids
See all Connected Solutions
Indirect Heaters
Direct Heaters
Oil Heaters
Circulation Fans
Accessories
Spare Parts
Applications
See all Agriculture and Horticulture
Contact OEM
Contact Ermaf
About OEM
Contact OEM
See all Contact OEM
Contact Ermaf
See all Contact Ermaf
About OEM
See all About OEM
Option 1
This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.
FE compression fittings for copper, plastic (PE-X) and multilayer pipes - design range
FE compression fittings for copper, plastic (PE-X) and multilayer pipes - design range
Print Page
View Products
Product Description
Product Description
For hydronic heating systems
For design radiator valves with external M24x19 thread
Related Material
Images
Download All
|
Chrome Extension
fem24c-ge23bwhres.tif
tif
Download
Download
Add to Binder
fem24c-ge23cohres.tif
tif
Download
Download
Add to Binder
fem24c-ge23colres.jpg
jpg
Download
Download
Add to Binder
fem24m-ge23bwhres.tif
tif
Download
Download
Add to Binder
fem24m-ge23cohres.tif
tif
Download
Download
Add to Binder
fem24m-ge23colres.jpg
jpg
Download
Download
Add to Binder
fem24p-ge23bwhres.tif
tif
Download
Download
Add to Binder
fem24p-ge23cohres.tif
tif
Download
Download
Add to Binder
fem24p-ge23colres.jpg
jpg
Download
Download
Add to Binder
Products
Product Type
Product description
For copper pipes
FEM24C12
M24x19 - 12 mm (for 12 mm copper pipe), 1 pc
FEM24C14
M24x19 - 14 mm (for 14 mm copper pipe), 1 pc
FEM24C15
M24x19 - 15 mm (for 15 mm copper pipe), 1 pc
FEM24C16
M24x19 - 16 mm (for 16 mm copper pipe), 1 pc
For plastic (PE-X) pipes
FEM24P12X1.1
M24x19 - 12x1,1 mm (for 12x1,1 mm PEX pipe), 1 pc
FEM24P14X2
M24x19 - 14x2 mm (for 14x2 mm PEX pipe), 1 pc
FEM24P16X1.5
M24x19 - 16x1,5 mm (for 16x1,5 mm PEX pipe), 1 pc
FEM24P16X2
M24x19 - 16x2 mm (for 16x2 mm PEX pipe), 1 pc
FEM24P18X2
M24x19 - 18x2 mm (for 18x2 mm PEX pipe), 1 pc
For multilayer pipes
FEM24M14X2
M24x19 - 14x2 mm (for 14x2 mm multilayer pipe), 1 pc
FEM24M16X2
M24x19 - 16x2 mm (for 16x2 mm multilayer pipe), 1 pc
FEM24M18X2
M24x19 - 18x2 mm (for 18x2 mm multilayer pipe), 1 pc
FEM24M20X2
M24x19 - 20x2 mm (for 20x2 mm multilayer pipe), 1 pc