Skip Ribbon Commands
Skip to main content
    

Applications


Hot air blower is the most preferred choice for heating farms and greenhouses. Ease of system and product installation, low investment cost, meeting the ventilation demand next to heating, easy maintenance and reliability are only of the reasons behind this choice.

Ermaf has more than 40 years’ practical experience in the field of air heaters. The high-quality components and robust stainless steel design make Ermaf air heaters ideally suited for use in applications; intensive livestock breeding and horticulture.

The product range includes gas and oil-fired air heaters for mobile and stationary use with heating capacities of between 14 kW and 120 kW.


Application & Products


Poultry

Ermaf hot air blowers are well designed and customized by being aware of all needs of poultry farm heating and climate control. Its stainless steel case and combustion chamber are extremely durable against tough atmosphere in the installation space. Reliable circulation fan provides necessary air circulation and is dust sensitive, heater control unit avoids downtime and maintain secure combustion.

With indirect-fired heaters, it is also possible to minimize CO2 and NOX which helps you to increase meat production. On the other hand, lowered fresh air intake need results lower gas consumption and increased meat production.

Hot air blowers can be connected to a room thermostat or a climate control to have best temperature control and remote monitoring on your farm.

Pigs

Pig breeding is also supported by Ermaf hot air blowers. All features and advantages stated for poultry are valid for pig breeding as well.

Horticulture

Ermaf hot air blowers are customized for horticulture application, too. With direct-fired heater family, greenhouses can be fed with CO2 gasses produced by the combustion which increases the growth rate of the plants. Flue gas contains also H2O that can help to optimize humidity level in the installation space. On the other hand, with its indirect-fired family, high level indoor air quality can be maintained by extracting flue gasses directly to atmosphere.

Air-heaters suitable for horticulture applications contain centrifugal fan which provides better efficiency and lower noise level.

Hot air blowers can be connected to a room thermostat or a climate control to have best temperature control and remote monitoring on your greenhouse.

 

                                                                             Layout examples – Poultry installations


                                                

                                                       Example 1: Mild climate, estimated heat demand: 260kW, Suggested:4x GP70


                                                        Example 2: Mild climate, estimated heat demand: 375kW    
                                                 Suggested: 4x GP95 and 2x R20-9 recirculation fans to extend the jet-length.    
                                                  Note: as reference only. For agriculture layout proposals, please contact us.

 


                                                                       Layout examples – Greenhouse installations

 

                 

                                                           Heat demand depending on product types and climate.
                                                    Several other options possible depending the design of the greenhouses.
                                          Note: As reference only. For agriculture and horticulture layout proposals, please contact us.