Skip Ribbon Commands
Skip to main content
    

Oil Heaters


The Ermaf hot-air blowers are also available for liquid fuel supply such as diesel or kerosene for both agriculture and horticulture applications. Direct fired heaters can provide 40 kW, 60 kW, 80 kW, 100 kW and 120 kW where indirect fired heaters are available in 95 kW.

Ermaf hot-air blower advantages:
  • Equipped with BCU, oil-fired air heaters can cover many requirements such as thermostat or climate computer connection, adjustable start delay, extra electric connection possibilities (fans, external alarm etc.) and many similar others funtions on top of these.
  • With RGA 95, there is 0% emission of flue gasses into the installed space. Decrease in direct fresh air intake from outside for the combustion reduces ventilation costs majorly.
  • P-serie provides 100% combustion efficiency as a direct-fired heater.
  • P-serie can also be equipped with a fuel storage tank which gives mobility to the customer.
  • Applicable for both horticulture and agriculture projects along with different fuel supply options.

Benefits

Application & Products

Serie P40 P60 P80 P100 P120 RGA95
Capacity 40 kW 60 kW 80 kW 100 kW 120 kW 95 kW
Air displacement 4400 m³/h 6200 m³/h 7700 m³/h 7700 m³/h 7700 m³/h 7000 m³/h
Fuel consumption Diesel 4 Ltr/h 6 Ltr/h 8 Ltr/h 10 Ltr/h 12 Ltr/h 10 Ltr/h
Pump pressure Paraffin 9 bar 10 bar 9 bar 8bar 10 bar 8 bar
Electrical connection 230 V 480 W 230 V 550 W 230 V 770 W 230 V 770 W 230 V 810 W 230 V 850 W
Air supply safety Not Necessary Not Necessary Not Necessary Not Necessary Not Necessary Not Necessary
Flame safety Photocell Photocell Photocell Photocell Photocell Photocell
Effective heat range 30 m 40 m 40 m 40 m 50 m 50 m
Weight 48 kg 51 kg 55 kg 55 kg 55 kg 126 kg
Length 1288 mm 1288 mm 1288 mm 1288 mm 1388 mm 2175 mm
Height 455 mm 505 mm 550 mm 550 mm 550 mm 710 mm
Width 521 mm 576 mm 624 mm 624 mm 624 mm 730 mm


 
Product: P40
 
Overview

The P40 is a member of direct -fired heaters which uses liquid fuel supply such as diesel or kerosene with a heating power 40 kW. In combination with a thermostat and the extra functions in the BCU such as alarm in case of a failure and external reset, the heater operates fully automatic. Due to the substantial air over-measure and effective mixing of fuel / air, this appliance provides properly regulated heating. Ermaf heaters operate on diesel or paraffin and allow easy adjustment. A long life is ensured by the stainless steel design of the appliance. A constant temperature in the stable is guaranteed by the fully automatic working, which is combined with a temperature-regulating thermostat. It can be assembled with a storage tank in the factory to give customer mobility.


 
Product: P60
 
Overview

The P60 is a member of direct -fired heaters which uses liquid fuel supply such as diesel or kerosene with a heating power 60 kW. In combination with a thermostat and the extra functions in the BCU such as alarm in case of a failure and external reset, the heater operates fully automatic. Due to the substantial air over-measure and effective mixing of fuel / air, this appliance provides properly regulated heating. Ermaf heaters operate on diesel or paraffin and allow easy adjustment. A long life is ensured by the stainless steel design of the appliance. A constant temperature in the stable is guaranteed by the fully automatic working, which is combined with a temperature-regulating thermostat. It can be assembled with a storage tank in the factory to give customer mobility.


 
Product: P80
 
Overview

The P80 is a member of direct -fired heaters which uses liquid fuel supply such as diesel or kerosene with a heating power 80 kW. In combination with a thermostat and the extra functions in the BCU such as alarm in case of a failure and external reset, the heater operates fully automatic. Due to the substantial air over-measure and effective mixing of fuel / air, this appliance provides properly regulated heating. Ermaf heaters operate on diesel or paraffin and allow easy adjustment. A long life is ensured by the stainless steel design of the appliance. A constant temperature in the stable is guaranteed by the fully automatic working, which is combined with a temperature-regulating thermostat. It can be assembled with a storage tank in the factory to give customer mobility.


 
Product: P100
 
Overview

The P100 is a member of direct -fired heaters which uses liquid fuel supply such as diesel or kerosene with a heating power 80 kW. In combination with a thermostat and the extra functions in the BCU such as alarm in case of a failure and external reset, the heater operates fully automatic. Due to the substantial air over-measure and effective mixing of fuel / air, this appliance provides properly regulated heating. Ermaf heaters operate on diesel or paraffin and allow easy adjustment. A long life is ensured by the stainless steel design of the appliance. A constant temperature in the stable is guaranteed by the fully automatic working, which is combined with a temperature-regulating thermostat. It can be assembled with a storage tank in the factory to give customer mobility.

 


 
Product: P120
 
Overview

The P120 is a member of direct -fired heaters which uses liquid fuel supply such as diesel or kerosene with a heating power 120 kW. In combination with a thermostat and the extra functions in the BCU such as alarm in case of a failure and external reset, the heater operates fully automatic. Due to the substantial air over-measure and effective mixing of fuel / air, this appliance provides properly regulated heating. Ermaf heaters operate on diesel or paraffin and allow easy adjustment. A long life is ensured by the stainless steel design of the appliance. A constant temperature in the stable is guaranteed by the fully automatic working, which is combined with a temperature-regulating thermostat. It can be assembled with a storage tank in the factory to give customer mobility.


 
Product: RGA95
 
Overview

RGA 95 belongs to the indirect heater family that differentiates itself from rest of the oil-fired heaters. It contains all the advantages of indirect heaters such as; 0% emission of the flue gasses into the installed space, less need for direct fresh air intake from outside, lower ventilation need in stable and higher efficiency. The heaters feature a Burner Control Unit (BCU) which makes them easy to operate and do maintenance. The RGA95 can, in combination with a thermostat and the extra functions in the BCU such as alarm in case of a failure and external reset, operate fully automatic. Due to the substantial air over-measure and effective mixing of fuel/air, this appliance provides properly regulated heating. Ermaf heaters operate on diesel or paraffin and allow easy adjustment. A long life is ensured by the stainless steel design of the appliance. A constant temperature in the stable is guaranteed by the fully automatic working, which is combined with a temperature-regulating thermostat.